
Brand: ANDERSON
Catalog ID: UP343
Bronze alloy bus support for copper tubing. Slip-free or rigid clamping can be obtained by rotating cap 180 degrees. Static eliminator springs are standard. Cap screws are supplied for upright mounting. Material: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel, spring - stainless steel.
Catalog Number
UP343
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359333715
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
11.956 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0