
Brand: ANDERSON
Catalog ID: ICA0253
Bronze alloy bus supports are used to accommodate copper cable or tubing
Catalog Number
ICA0253
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359317753
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.96 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.575
Conductor Type
Copper Bus
Number of Ground Braid Lug Holes
0
Pallet Quantity
576