
Brand: ANDERSON
Catalog ID: ICA2005
Bronze alloy bus supports are used to accommodate copper cable or tubing
Catalog Number
ICA2005
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359317845
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.41 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.632 in
Conductor Diameter - Minimum
0.811 in
Conductor Diameter Range
0.811 - 1.632
Conductor Type
Copper Bus
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0