HUBBELL POWER SYSTEMS
Image of BVXA503T Bus Support, Bronze Bolted

Bus Support, Bronze Bolted

Brand: ANDERSON

Catalog ID: BVXA503T

Bronze alloy, slide type bus support for copper flat bar. Roller allows 3 5/8" bus expansion. Cap screws are supplied for upright mounting.

Bronze alloy, slide type bus support for copper flat bar. Roller allows 3 5/8" bus expansion. Cap screws are supplied for upright mounting.

  • Slip Type Vertical 5 in Flat Copper Bar to Insulator, 3 in BC
  • Material: Castings-bronze alloy, Clamping hardware-silicon bronze or stainless steel, Mounting hardware-galvanized steel, Roller - stainless steel

General

Catalog Number

BVXA503T

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Flat Bar to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

9.7 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bar

Configuration

Number of Ground Braid Lug Holes

0