Brand: CHANCE Lineman Grade Tools
Catalog ID: C3080820
Catalog Number
C3080820
EU RoHS Indicator
No
Material
Zinc Plated
Material Type
Standard
Style
Bayonet Adapter
Type
Capstan Hoist Accessories
UPC
096359015819
Dimensions
7 in x 6 in x 7 in
Dimensions Metric
17.8 mm x 15.2 mm x 17.8 mm
Height
7 in
Height Metric
17.8 mm
Length
7 in
Length Metric
17.8 mm
Weight
5 lb
WeightMetric
2.3 kg
Width
6 in
WidthMetric
15.2 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Standard Package
1