HUBBELL POWER SYSTEMS
Image of C4170346 Capstan Hoist Chain Clamp for Universal Bracket

Capstan Hoist Chain Clamp for Universal Bracket

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170346

Capstan Hoist Chain Clamp for 1,000 lb. Universal Bracket (C3080925)

  • Sold individually
  • Two Required per mounting bracket

General

Catalog Number

C4170346

Style

For Universal Bracket

Type

Capstan Hoist Accessories

UPC

096359022145

Dimensions

Dimensions

12.5 in x 4 in x 3.6 in

Dimensions Metric

318 mm x 101 mm x 92 mm

Height

3.6 in

Height Metric

92 mm

Length

12.5 in

Length Metric

318 mm

Weight

7.6 lb

Weight Metric

3.3 kg

Width

4 in

Width Metric

101 mm

Logistics

Pallet Quantity

60

Standard Package

1