HUBBELL POWER SYSTEMS
Image of C3080685 Capstan Hoist Hydraulic Foot Control

Capstan Hoist Hydraulic Foot Control

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080685

Capstan Hoist Hydraulic Foot Control, For Both 1,000 & 3,000 Hydraulic Units

  • For use with models C3081180, C3081380, C3080900, and C3080940
  • For 8 Gallons per Minute and 1,000 PSI

General

Catalog Number

C3080685

EU RoHS Indicator

No

Material Type

Standard

Style

Hyd Foot Control

Type

Capstan Hoist Accessories

UPC

096359015802

Dimensions

Dimensions

17.875 in x 18.375 in x 12.75 in

Dimensions Metric

454 mm x 467 mm x 324 mm

Height

12.75 in

Height Metric

324 mm

Length

17.875 in

Length Metric

454 mm

Weight

24 lb

Weight Metric

10.9 kg

Width

18.375 in

Width Metric

467 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

8

Standard Package

1