HUBBELL POWER SYSTEMS
Image of E3081327P Capstan Hoist Replacement Drum for 1,000 lb. Units

Capstan Hoist Replacement Drum for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: E3081327P

Capstan Hoist Replacement Drum, For 1,000 lb Units. Does not come with mounting bolt or washer.

  • Fits models C3081170, C3081171, C3081172, C3081180, and C3081190
  • Smooth finish minimizes wear on rope

General

Catalog Number

E3081327P

EU RoHS Indicator

No

Material Type

Standard

Style

Replacement Drum

Type

Capstan Hoist Accessories

UPC

096359080718

Dimensions

Dimensions

9 in x 9 in x 10 in

Dimensions Metric

22.9 mm x 22.9 mm x 25.4 mm

Height

10 in

Height Metric

25.4 mm

Length

9 in

Length Metric

22.9 mm

Weight

8.2 lb

WeightMetric

3.7 kg

Width

9 in

WidthMetric

22.9 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1