
Brand: CHANCE Lineman Grade Tools
Catalog ID: C3080856
Catalog Number
C3080856
EU RoHS Indicator
No
Style
Rope Lock Device
Type
Capstan Hoist Accessories
UPC
096359015826
Dimensions
10 in x 5 in x 4 in
Dimensions Metric
254 mm x 127 mm x 102 mm
Height
4 in
Height Metric
102 mm
Length
10 in
Length Metric
254 mm
Weight
2 lb
Weight Metric
0.9 kg
Width
5 in
Width Metric
127 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1
Standard Package
1