HUBBELL POWER SYSTEMS
Image of C3080925 Capstan Hoist Universal Bracket for 1,000 lb. Units

Capstan Hoist Universal Bracket for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080925

Recommended for Gasoline 1,000-lb. Capstan Hoist.

  • Fits other 1,000-lb Series 90 and earlier 750-lb Chance Capstan Hoists
  • Bolts down or uses two C4170346 Chain Clamps below for mounting on poles, angles, beams.

General

Catalog Number

C3080925

EU RoHS Indicator

No

Style

Universal Bracket

Type

Capstan Hoist Accessories

UPC

096359015949

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

14 in x 7.5 in x 7 in

Dimensions Metric

356 mm x 190 mm x 178 mm

Height

7 in

Height Metric

178 mm

Length

14 in

Length Metric

356 mm

Weight

13 lb

Weight Metric

5.9 kg

Width

7.5 in

Width Metric

190 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Carton Quantity

1

Standard Package

1