HUBBELL POWER SYSTEMS
Image of 63388010 CC360-18TH (R) STANDARD Mild Steel 15/25kV
Image of 63388010 CC360-18TH (R) STANDARD Mild Steel 15/25kV
Buy America(n) Qualified

CC360-18TH (R) STANDARD Mild Steel 15/25kV

Brand: Trinetics

Catalog ID: 63388010

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Catalog Number

63388010

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Mild Steel

Type

Flip Top Sectionalizing

UPC

096359598015

Electrical Ratings

Current Rating

200 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)