HUBBELL POWER SYSTEMS
Class 2, Type II Slotted Blanket, 22 in x 22 in (558 mm x 558 mm)with 12 Eyelets
Image of PSC4060708 Class 2, Type II Slotted Blanket, 22 in x 22 in (558 mm x 558 mm)with 12 Eyelets
Image of PSC4060708 Class 2, Type II Slotted Blanket, 22 in x 22 in (558 mm x 558 mm)with 12 Eyelets

Class 2, Type II Slotted Blanket, 22 in x 22 in (558 mm x 558 mm)with 12 Eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060708

Meets or exceeds ASTM Standard Specification D1048. Class 2 Type II (ozone-resistant). Protection from accidental brush contact with energized components during line maintenance. Made of ozone/corona-resistant elastomer. Special formulation exhibits superior resistance to long-term aging/checking. Standard package quantity is 12. Twenty-two by twenty-two inches, 1.5 inch (38 mm) diameter center hole, and 12 eyelets.

  • Meets or exceeds ASTM Standard Specification D1048
  • Class 2 Type II (ozone-resistant)
  • Protection from accidental brush contact with energized components during line maintenance
  • Made of ozone/corona-resistant elastomer
  • Special formulation exhibits superior resistance to long-term aging/checking
  • Standard package quantity is 12
  • 1.5” (38 mm) diameter center hole
  • 12 eyelets

General

Catalog Number

PSC4060708

Product Type

Rubber

Type

Blankets

UPC

096359661962

Dimensions

Weight

3 lb

Weight Metric

1.3 kg