HUBBELL POWER SYSTEMS
Image of PTA337 Compression Splice Partial Tension
*Representative image
Image of PTA337 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTA337

Partial Tension Aluminum splice for 336.4 (19 and 37) strand AAC.

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTA337

Die Index

321, 705, 655

Die Size

  • VC6-3 or VC6FT
  • Kearney 1-1/8-1, 1-1/8-2
  • T&B 96

Material

Aluminum Alloy

Material Type

Non-Standard

Product Type

Compression Splice

UPC

096359324089

Dimensions

Die Size

  • VC6-3 or VC6FT
  • Kearney 1-1/8-1, 1-1/8-2
  • T&B 96

Dimensions

4.500 in x 1.062 in x 1.062 in

Height

1.062 in

Length

4.5 in

Length Before Compression

4.5 in

Weight

0.294 lb

Width

1.062 in

Conductor Related

Conductor Compatibility

AAC-Tulip-336.1-19

Conductor Diameter - Maximum

0.666

Conductor Diameter - Minimum

0.603

Conductor Diameter Range

0.603 - 0.666

Certifications And Compliance

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling