HUBBELL POWER SYSTEMS
Image of PTR336 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTR336

Partial Tension Aluminum splice for 336.4 (18/1) ACSR, 336.4 (19 str) AAC

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTR336

Die Index

655

Die Size

  • VC6-3 or VC6FT
  • Kearney 1-1/8-1, 1-1/8-2
  • EEI 13A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Standard

UPC

096359324225

Dimensions

Die Size

  • VC6-3 or VC6FT
  • Kearney 1-1/8-1, 1-1/8-2
  • EEI 13A

Length Before Compression

5.25 in

Weight

0.392 lb

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.684

Conductor Diameter - Minimum

0.607

Conductor Diameter Range

0.607 - 0.684

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

75