HUBBELL POWER SYSTEMS
Image of PTA556 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTA556

Partial Tension Aluminum splice for 556.5 (19 and 37) strand AAC.

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTA556

Die Index

261, 318

Die Size

  • VC8
  • Kearney 1-5/16
  • T&B 115
  • EEI 15A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359324096

Dimensions

Die Size

  • VC8
  • Kearney 1-5/16
  • T&B 115
  • EEI 15A

Length Before Compression

8.75 in

Weight

0.882 lb

Conductor Related

Conductor Compatibility

AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37

Conductor Diameter - Maximum

0.858

Conductor Diameter - Minimum

0.78

Conductor Diameter Range

0.78 - 0.858

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling