
Brand: ANDERSON
Catalog ID: VCSE66
Catalog Number
VCSE66
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Standard
Series
VERSA-CRIMP® Series
UPC
096359337225
Dimensions
4.000 in x 0.906 in x 0.906 in
Height
0.906 in
Length
4 in
Length Before Compression
4 in
Weight
0.18 lb
Width
0.906 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
UL Listed
No
Compression Method
VersaCrimp Tooling ONLY
Carton Quantity
100
Pallet Quantity
8000