HUBBELL POWER SYSTEMS
Image of VCSN44 Compression Splice VERSA-CRIMP® Series Partial Tension

Compression Splice VERSA-CRIMP® Series Partial Tension

Brand: ANDERSON

Catalog ID: VCSN44

Partial Tension VersaCrimp Aluminum Compression Splice, #4 (7) - 1/0 (19 AAC, #6 (6/1) - 1/0 (6/1) ACSR

For Aluminum or ACSR messenger-neutrals of triplex service drop cables and loop jumper use.

General

Catalog Number

VCSN44

Material

Aluminum Alloy

Material Type

Standard

Series

VERSA-CRIMP® Series

UPC

096359337270

Dimensions

Dimensions

3.560 in x 0.716 in x 0.716 in

Height

0.716 in

Length

3.56 in

Length Before Compression

3.56 in

Weight

0.12 lb

Width

0.716 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.398 in

Conductor Diameter (VersaCrimp) - Minimum

0.198 in

Certifications And Compliance

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6 (all)

Logistics

Carton Quantity

200