HUBBELL POWER SYSTEMS
Image of VACS20 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VACS20

Minimum Tension versatile Compression Splice for 2/0 str AL/CU

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

General

Catalog Number

VACS20

Color Code

Olive

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSAtile™ Series

UPC

096359334361

Dimensions

Diameter - Inside

0.45 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Weight

0.098 lb

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Pigeon-3/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

Yes

Operational

Compression Method

VersaCrimp or Conventional Die Tooling