
Brand: ANDERSON
Catalog ID: VHS10
Application
Power Connector
Catalog Number
VHS10
Color Code
Pink
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material Type
Standard
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359338840
UPC 14 Digit GTIN
00096359338840
Die Size
VC6 (all), VC7 (all)
Length Before Compression
2.88 in
Package Height
3 in
Package Length
6 in
Package Weight
1 lb
Package Width
3.75 in
Weight
0.098 lb
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.373 in
Conductor Diameter (Conventional Tooling) - Minimum
0.368 in
Conductor Diameter (VersaCrimp) - Maximum
0.373 in
Conductor Diameter (VersaCrimp) - Minimum
0.184 in
Certification - CSA Approved
Yes
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
90
Pallet Quantity
6480