
Brand: ANDERSON
Catalog ID: VAUS401
Catalog Number
VAUS401
Color Code
Pink; Red
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
4/0 - 250 str AL/CU 4/0 ACSR 250- 300 COMP
End B Type
#2 - #1 str AL/CU/ACSR - #1 - 1/0 COMP
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
Series
VERSAtile™ Series
UPC
096359356943
Diameter - Outside
0.906 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Weight
0.196 lb
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Conventional Tooling) End A - Maximum
0.575 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.522 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.332 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.292 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.575 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.204 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.332 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.184 in
EU RoHS Indicator
Contact Manufacturer
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
25