
Brand: ANDERSON
Catalog ID: VACS1
Catalog Number
VACS1
Color Code
Tan
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
Series
VERSAtile™ Series
UPC
096359334323
Diameter - Inside
0.35 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Weight
0.049 lb
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.332 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
250