

Brand: ANDERSON
Catalog ID: VHSS750
Application
Power Connector
Catalog Number
VHSS750
Color Code
Black
Die Size
VC6FT, VC7FT or VC8
EU RoHS Indicator
Material
Copper
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359339144
UPC 14 Digit GTIN
000096359339142
Die Size
VC6FT, VC7FT or VC8
Dimensions
3.375 in x 1.300 in x 1.300 in
Height
1.3 in
Length
3.375 in
Length Before Compression
3.38 in
Package Height
3.75 in
Package Length
6 in
Package Weight
1.5 lb
Package Width
3 in
Weight
0.49 lb
Width
1.3 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.998 in
Conductor Diameter (Conventional Tooling) - Minimum
0.998 in
Conductor Diameter (VersaCrimp) - Maximum
0.998 in
Conductor Diameter (VersaCrimp) - Minimum
0.811 in
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
27
Pallet Quantity
1500