
Brand: ANDERSON
Catalog ID: VHS750
Application
Power Connector
Catalog Number
VHS750
Color Code
Black
Die Size
VC6FT, VC7FT or VC8
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material Type
Non-Standard
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359339007
UPC 14 Digit GTIN
00096359339007
Die Size
VC6FT, VC7FT or VC8
Length Before Compression
5.88 in
Package Height
4.25 in
Package Length
8.25 in
Package Weight
0 lb
Package Width
5 in
Weight
0.882 lb
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.998 in
Conductor Diameter (Conventional Tooling) - Minimum
0.998 in
Conductor Diameter (VersaCrimp) - Maximum
0.998 in
Conductor Diameter (VersaCrimp) - Minimum
0.811 in
Certification - CSA Approved
Yes
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
24
Pallet Quantity
2400