

Brand: ANDERSON
Catalog ID: VHSS500
Application
Power Connector
Catalog Number
VHSS500
Color Code
Brown
Die Size
VC6FT, VC7FT or VC8
EU RoHS Indicator
Inhibitor Loaded
No
Material
Copper
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359339113
UPC 14 Digit GTIN
00096359339113
Die Size
VC6FT, VC7FT or VC8
Dimensions
2.875 in x 1.060 in x 1.060 in
Height
1.06 in
Length
2.875 in
Length Before Compression
2.88 in
Package Height
3.25 in
Package Length
6 in
Package Weight
1.8 lb
Package Width
4 in
Weight
0.294 lb
Width
1.06 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.813 in
Conductor Diameter (Conventional Tooling) - Minimum
0.811 in
Conductor Diameter (VersaCrimp) - Maximum
0.813 in
Conductor Diameter (VersaCrimp) - Minimum
0.522 in
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
54
Pallet Quantity
4800