
Brand: ANDERSON
Catalog ID: VHSS4
Application
Power Connector
Catalog Number
VHSS4
Color Code
Gray
Die Size
VC6-350, VC6350SN
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material Type
Non-Standard
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359339083
UPC 14 Digit GTIN
00096359339083
Die Size
VC6-350, VC6350SN
Length Before Compression
1.75 in
Package Height
3 in
Package Length
6 in
Package Weight
1 lb
Package Width
3.75 in
Weight
0.02 lb
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.232 in
Conductor Diameter (Conventional Tooling) - Minimum
0.232 in
Conductor Diameter (VersaCrimp) - Maximum
0.232 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
450
Pallet Quantity
86400