HUBBELL POWER SYSTEMS
Image of VACS6 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VACS6

Minimum Tension versatile Compression Splice for #6 str AL/CU

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

General

Catalog Number

VACS6

Color Code

Gray

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSAtile™ Series

UPC

096359334453

Dimensions

Diameter - Inside

0.206 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Weight

0.01 lb

Conductor Related

Conductor Compatibility

AAC-Peachbell-6-7

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

Yes

Operational

Compression Method

VersaCrimp or Conventional Die Tooling