

Brand: ANDERSON
Catalog ID: VAUS575575
Catalog Number
VAUS575575
Color Code
None
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
500 - 556.6 str & 650 - 700 COMP, 477 (18/1) (24/7) (26/7) ACSR, 556 (36/1) (18/1) ACSR
End B Type
500 - 556.6 str & 650 - 700 COMP, 477 (18/1) (24/7) (26/7) ACSR, 556 (36/1) (18/1) ACSR
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
UPC
096359335337
Diameter - Outside
1.35 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
7.500 in x 1.350 in x 1.350 in
Height
1.35 in
Length
7.5 in
Length Before Compression
7.5 in
Weight
0.588 lb
Width
1.35 in
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37
Conductor Diameter (Conventional Tooling) End A - Maximum
0.879 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.811 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.879 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.811 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.879 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.574 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.879 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.574 in
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
40