
Brand: ANDERSON
Catalog ID: HLS102P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS102P
Compression Tool Type
O die
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359316404
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Height
3.25 in
Weight
0.49 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.398
Conductor Diameter - Minimum
0.355
Conductor Diameter Range
0.355 - 0.398
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
O die
Packaging Type
Bag
Pallet Quantity
1600