
Brand: ANDERSON
Catalog ID: VCLS6021
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLS6021
Compression Tool Type
VC6 (all)
Material
Aluminum Alloy; Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Standard
Plating
No
Type
Stirrups
UPC
096359336914
Copper Loop Size
0.325 in
Diameter - Stirrup Nominal Wire
1/0 Solid
Dimensions
8.000 in x 4.000 in x 3.500 in
Height
3.5 in
Length
8 in
Weight
0.65 lb
Width
4 in
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.232
Conductor Diameter Range
0.232 - 0.563
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
VC6 (all)
Carton Quantity
40
Packaging Type
Bag
Pallet Quantity
960