
Brand: ANDERSON
Catalog ID: VCLS5018
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLS5018
Compression Tool Type
VC6 (all)
Material
Aluminum Alloy; Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Standard
Plating
No
Type
Stirrups
UPC
096359336891
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Weight
0.49 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.447
Conductor Diameter - Minimum
0.184
Conductor Diameter Range
0.184 - 0.447
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
VC6 (all)
Carton Quantity
40
Packaging Type
Bag
Pallet Quantity
960