
Brand: ANDERSON
Catalog ID: VCLSC5021
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLSC5021
EU RoHS Indicator
No
Material
Copper
Material - Body
Cast Copper Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359336976
Copper Loop Size
0.325 in
Diameter - Stirrup Nominal Wire
1/0 Solid
Weight
0.98 lb
Width - Main Contact
5 in
Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.258
Conductor Diameter Range
0.258 - 0.419
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
40
Packaging Type
Box