HUBBELL POWER SYSTEMS
Image of C9BCSO CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with BANDING SLOTS
Discontinued

CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with BANDING SLOTS

Brand: Chance

Catalog ID: C9BCSO

Aluminum conduit bracket supports conduit with 6" offset from pole. The 12" T-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • Optional banding mounting with 2" x .40" slots
  • 6061-T6 aluminum material

General

Catalog Number

C9BCSO

Type

Conduit Bracket