
Brand: ANDERSON
Catalog ID: XP100050
Bronze two and four bolt, 4 way connector for copper to copper conductors cross, tee, parallel or end to end connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
XP100050
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Copper Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Four Bolt
UPC
096359353829
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Weight
1.666 lb
Conductor Diameter - Maximum
1.152
Conductor Diameter - Minimum
0.811
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.46 in
Conductor Diameter Range
0.811 - 1.152
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Carton Quantity
12