
Brand: ANDERSON
Catalog ID: KR2
Bronze parallel clamp with separator for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
KR2
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318743
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Weight
0.392 lb
Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.26
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.26 - 0.419
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
3200