
Brand: ANDERSON
Catalog ID: LC11445
Bronze two U-bolt parallel groove clamp for copper to copper conductor connections.
Bolt Head Type
U-Bolt
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC11445
Cover Available
No
EU RoHS Indicator
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two U-Bolt
UPC
096359319450
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
3.250 in x 2.500 in x 3.750 in
Height
3.75 in
Length
3.25 in
Weight
2.254 lb
Width
2.5 in
Conductor Diameter - Maximum
0.681
Conductor Diameter - Minimum
0.325
Conductor Diameter (Tap) - Maximum
0.681 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.681
Conductor Type
Copper
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
U-Bolt
Carton Quantity
10
Pallet Quantity
500