Brand: ANDERSON
Catalog ID: SBN500
Bolt Head Type
Hex
Catalog Number
SBN500
Cover Available
No
Inhibitor Loaded
No
Item Type
4D
Material - Body
Copper Alloy
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373858
UPC 14 Digit GTIN
00963593738586
Bolt Diameter
1.438 in
Weight
0.735 lb
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.629 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter Range
0.629 - 0.813
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Pallet Quantity
2304 EA