MY LISTS
HUBBELL POWER SYSTEMS
Image of PSC318CYB9 Contour Cuff Gloves Class 3, 18 in Yel/Blk Size 9
Image of PSC318CYB9 Contour Cuff Gloves Class 3, 18 in Yel/Blk Size 9
play

Contour Cuff Gloves Class 3, 18 in Yel/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC318CYB9

CONTOUR CLASS 3, 18 YEL/BLK SZ 9

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC318CYB9

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Contour Cuff

UPC

096359487616

Dimensions

Length

18 in

Weight

3 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field