
Brand: FARGO
Catalog ID: GD511
Fastest method of deadending Copper and Copperweld® conductor.
Bail Option
Clevis Bail
Catalog Number
GD511
EU RoHS Indicator
Contact Manufacturer
Material
Copper; Steel
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
Copper Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309284
Length
6.69 in
Weight
0.59 lb
Width
0.713 in
Conductor Diameter - Maximum
0.17
Conductor Diameter - Minimum
0.16
Conductor Diameter Range
0.16 - 0.17
EU RoHS Indicator
Contact Manufacturer
Bail Option
Clevis Bail
Pallet Quantity
3600