HUBBELL POWER SYSTEMS
Image of ACBI60 Corona End Cap, Aluminum

Corona End Cap, Aluminum

Brand: ANDERSON

Catalog ID: ACBI60

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 6" IPS
  • To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: ACBIH60
  • Material: 356-T6 aluminum alloy"

General

Catalog Number

ACBI60

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359278856

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.156 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0