HUBBELL POWER SYSTEMS
Image of ASTC066 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTC066

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • "Coupler, Straight, 3/4" IPS/EHIPS tube to 0.232"-0.575" dia. cable
  • Material: Castings-Aluminum alloy, Hardware-Aluminum alloy"

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTC066

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359285403

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

3/4 in

Weight

0.98 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19

Conductor Diameter (Tap) - Maximum

0.575 in

Conductor Diameter (Tap) - Minimum

0.232 in

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs