
Brand: ANDERSON
Catalog ID: AL455050
Bolt Installation Torque (Recommended)
480 in-lbs
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Type
Tube to Tube Couplers
Diameter - Clamping Hardware
0.625 in
Diameter - Rod / Tube
5 in
Weight
18 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus