HUBBELL POWER SYSTEMS
Image of ASTT3024 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTT3024

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Coupler, Straight, Tube to Tube
  • Material: Castings - aluminum alloy, Hardware - aluminum alloy
  • 3" to 2-1/2" IPS/EHIPS tubes.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTT3024

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Type

Tube to Tube Couplers

UPC

096359286592

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

3 in

Weight

3.92 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs