HUBBELL POWER SYSTEMS
Image of ASTT3420 Coupler, Aluminum Bolted
*Representative image
Image of ASTT3420 Coupler, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ASTT3420 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTT3420

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Coupler, Straight, Tube to Tube
  • Material: Castings - aluminum alloy, Hardware - aluminum alloy
  • 3-1/2" to 2" IPS/EHIPS tubes.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

ASTT3420

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Product Type

Straight

Type

Tube to Tube Couplers

UPC

096359348283

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

3-1/2 in

Weight

4.41 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs