HUBBELL POWER SYSTEMS
Coupler, Aluminum Weldment, Tube to Tube
Image of WC2424 Coupler, Aluminum Weldment, Tube to Tube
*Representative image
Image of WC2424 Coupler, Aluminum Weldment, Tube to Tube
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WC2424 Coupler, Aluminum Weldment, Tube to Tube

Coupler, Aluminum Weldment, Tube to Tube

Brand: ANDERSON

Catalog ID: WC2424

Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.

  • "For extra stiffness drill two holes on tube at 180° and plug weld
  • Extra heavy duty (Schedule 80 EHIPS) add ā€œHā€ to catalog number e.g.WCH2424"

General

Catalog Number

WC2424

Material

Aluminum

Material Type

Non-Standard

Product Type

Straight

Type

Tube to Tube Couplers

UPC

096359340348

Dimensions

Base Hole Spacing

0 in

Weight

1.666 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus