
Brand: ANDERSON
Catalog ID: WLI901414
Aluminum alloy weldment coupler for connecting aluminum tubing at 90 degrees. To specify coupler for extra heavy (Schedule 80 EHIPS) tubing, add "H" to the catalog number. Material: castings - 356-T6 aluminum alloy.
Catalog Number
WLI901414
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359341574
Base Hole Spacing
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.98 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No