HUBBELL POWER SYSTEMS
Image of WLIH902020 Coupler, Aluminum Weldment
*Representative image
Image of WLIH902020 Coupler, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WLIH902020 Coupler, Aluminum Weldment

Coupler, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WLIH902020

Aluminum alloy weldment coupler for connecting aluminum tubing at 90 degrees. To specify coupler for extra heavy (Schedule 80 EHIPS) tubing, add "H" to the catalog number. Material: castings - 356-T6 aluminum alloy.

"Extra heavy duty (Schedule 80 EHIPS) add ā€œHā€ to catalog number e.g.WLIH906060"

General

Catalog Number

WLIH902020

Material

Aluminum

Material Type

Non-Standard

Product Type

90 Degrees

Type

Tube to Tube Couplers

UPC

096359341710

Dimensions

Base Hole Spacing

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.372 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer