HUBBELL POWER SYSTEMS
Image of WCH1414 Coupler, Aluminum Weldment
*Representative image
Image of WCH1414 Coupler, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WCH1414 Coupler, Aluminum Weldment

Coupler, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WCH1414

Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.

  • "Schedule 80 Rigid Bus
  • For extra stiffness drill two holes on tube at 180° and plug weld"

General

Catalog Number

WCH1414

Material

Aluminum

Material Type

Non-Standard

Product Type

Straight

Type

Tube to Tube Couplers

UPC

096359340836

Dimensions

Base Hole Spacing

0 in

Weight

0.686 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer