
Brand: ANDERSON
Catalog ID: STC814150
Bronze alloy coupler for connecting copper tubing to copper cable.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STC814150
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Cable Couplers
UPC
096359351634
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1-1/2 in
Weight
7.252 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Diameter (Tap) - Maximum
1.412 in
Conductor Diameter (Tap) - Minimum
0.574 in
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs