HUBBELL POWER SYSTEMS
Image of C12101502A009 Cover, FRP, Tier 15, 10"x15"

Cover, FRP, Tier 15, 10"x15"

Brand: Quazite

Catalog ID: C12101502A009

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C12101502A009

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

009

Logo Text

Blank

Material

Fiberglass Reinforced Polymer

QuaziteFRP

Yes

UPC

662037181789

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

15 in x 10 in x 2 in

Height

2 in

Length

15 in

Weight

17.85 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb

Configuration

Logo Code

009