HUBBELL POWER SYSTEMS
Image of C18101702C009 Cover, FRP, Tier 5, 10"x17"

Cover, FRP, Tier 5, 10"x17"

Brand: Quazite

Catalog ID: C18101702C009

Quazite FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C18101702C009

Insulated?

No

Load Rating (ANSI Tier)

T5

Material

Fiberglass Reinforced Polymer

QuaziteFRP

Yes

UPC

066203719378

Dimensions

Dimensions

17 in x 10 in x 2 in

Height

2 in

Length

17 in

Weight

15 lb

Width

10 in

Force Related

Load Rating (ANSI Tier)

T5